IESNA:LM-63-2002
[TEST]P939542
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-940-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6444
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
736.9 725.6 733.1 747.8 764.2 780.6 796 808 818.9 834.3
857.2 894.1 946.1 1007.6 1102.9 1260.8 1438.9 1650.1 1909.5 2171.7
2450.2 2667.6 2803.6 2902.4 2940 2954.4 3004.9 3105.1 3102.7 2824.1
2118.7 906.1 237.2 98.1 36.6 10.3 0
736.9 729.7 737.2 751.9 768.3 784.7 799.4 811.4 822.3 837
859.2 895.8 947.1 1007.2 1099.2 1249.2 1424.2 1629.3 1881.8 2178.5
2455 2668.3 2801.9 2897.3 2936.9 2960.2 3015.5 3115.7 3099.6 2799.5
2053.1 840.1 236.9 95.7 36.2 9.9 0
736.9 728.7 735.2 748.8 764.6 779.6 792.9 801.8 810 822
840.8 871.5 916.3 970.7 1052 1183.9 1352.4 1552 1772.5 2023
2272.2 2498.4 2657 2766.4 2840.5 2913.3 3006 3119.8 3172.1 2970.8
2355.6 1196.6 361.6 133 64.6 14 0
736.9 727.3 733.5 745.8 759.1 772.1 784 790.2 794.3 800.5
812.1 832.6 864.7 903.7 958.4 1047.9 1170.6 1315.2 1478.2 1664.8
1871.6 2087.9 2292.7 2468.7 2620.8 2768.1 2960.8 3191.6 3375.1 3373
3039.8 2250.3 1020.2 396.8 137.1 47.5 0
736.9 727.3 732.1 743 754.7 766.3 777.9 784.4 787.5 790.5
800.8 815.5 840.4 868.8 900.9 948.8 1020.6 1111.5 1226 1363.4
1519.2 1681.6 1868.2 2067.1 2276.3 2500.1 2753 3062 3448.9 3770.9
3824.5 3422.9 2327.9 1137.4 401.3 97.7 0
736.9 727.7 731.8 741.7 752.9 765.2 776.2 783.7 787.5 791.2
802.8 818.9 842.1 867.1 890.3 921.8 977.2 1048.6 1142.2 1257.8
1388.3 1531.9 1682.6 1860.7 2057.5 2275.6 2530.9 2849.1 3289.6 3749.7
4010.8 3749.3 2768.8 1553.7 640.8 148.3 0
736.9 727.3 730.7 740.3 751.6 763.5 774.5 782.7 787.8 794
805.2 822.3 842.8 861.3 876.7 901.6 944.7 999.7 1077 1173.7
1282.4 1399.6 1529.5 1676.4 1846 2032.2 2279.3 2587.6 3003.2 3510.8
3833.4 3537.4 2429 1268 463.8 79.3 0
736.9 729.7 730.4 738.2 749.5 762.9 775.5 786.1 795 801.1
808.7 819.9 832.9 841.8 851.7 867.8 890.7 919.7 963.8 1030.1
1104.3 1189.1 1285.4 1394.8 1517.2 1663.4 1837.4 2054.1 2320.7 2664.5
2877.8 2510.7 1621.4 723.2 184.9 30.4 0
736.9 732.1 731.8 737.2 748.2 762.5 777.2 790.9 801.8 809.7
816.9 823.7 825.7 825.1 828.5 836 848.3 866.4 894.1 934.4
990.5 1055.4 1134.7 1228.4 1334.7 1454.3 1584.8 1737.6 1919.8 2077
2039.7 1628.2 930.3 336 83.7 23.6 0
736.9 734.5 734.8 738.9 749.2 762.2 779.3 796 809.3 819.9
828.8 833.9 833.9 832.2 830.5 829.8 832.9 842.8 862 892.7
936.5 994.6 1062.9 1144.3 1240.3 1349 1465.6 1586.5 1687 1699.3
1501.4 992.9 354.8 96 46.8 18.5 0
736.9 738.2 740 746.1 757 770 788.1 806.9 824.4 840.8
856.8 869.8 879.1 887.3 894.4 903 915.6 932.7 958.4 999.7
1061.6 1143.9 1247.5 1383.9 1559.2 1744.1 1937.2 2082.5 2100.9 1823.1
1268.7 623.1 171.9 57.1 25.6 7.5 0
736.9 739.3 742.3 749.2 761.1 776.2 795.7 816.9 837.4 858.6
881.8 904.4 926.9 949.8 975.8 1009.6 1051.7 1106.3 1177.4 1268.3
1381.8 1511 1654.6 1826.1 2013.8 2182.6 2283.1 2265.3 2064.4 1609.1
980.6 466.2 157.6 55 21.5 4.4 0
736.9 741 746.1 755.3 769.3 786.4 809 834.6 859.2 887.9
920.8 958.7 1002.1 1052.7 1114.9 1193.8 1288.9 1395.2 1505.5 1617.3
1726 1825.8 1918.1 2017.5 2120.4 2188.1 2177.8 2057.9 1794.4 1319.3
775.8 336 124.8 50.6 20.5 4.8 0
736.9 744.1 754 768.7 788.1 811 840.4 874.3 916 968.3
1036.6 1118.6 1209.2 1313.5 1412.2 1499.4 1566 1612.9 1641.9 1661.1
1678.1 1685.3 1666.9 1629.3 1563.3 1433.4 1216.7 919.4 599.5 343.1
185.2 105.6 66.6 42.4 23.6 5.8 0
736.9 746.4 761.8 782 806.9 837 875.3 926.9 992.5 1075.2
1166.5 1253.7 1329.9 1384.9 1415 1422.5 1410.5 1379.8 1327.5 1248.5
1143.9 1014.1 854.5 676.4 514 393.7 310 246.8 196.9 159.3
125.4 97.7 74.5 49.6 27 6.2 0
736.9 749.5 771.1 796.7 826.4 864 914.9 983.6 1068.1 1156.2
1232.1 1286.8 1311.8 1307.3 1277.6 1225.6 1148.7 1041.7 920.8 797.4
692.4 610.8 542.1 471.7 398.9 334.9 282.3 238.9 200.3 166.4
136.7 110.1 84.1 54.3 32.5 9.9 0
736.9 752.9 779.6 810.7 848 893.8 956.3 1038 1125.8 1196.2
1236.9 1244.8 1225.3 1183.9 1123.1 1033.9 925.5 813.8 719.1 652.5
610.8 575.9 531.1 478.8 413.6 363 321.3 278.9 241.6 209.5
179.1 146.3 114.2 81.7 50.2 17.4 0
736.9 757.7 789.5 825.1 866.4 917.7 986.7 1073.5 1154.5 1200.3
1205.5 1177.1 1132.3 1076.6 1003.1 911.9 812.1 724.6 673 640.2
594.4 549.2 490.8 439.5 426.2 397.5 358.5 319.9 283.3 247.1
211.2 178.4 142.9 108 71.1 25.6 0
736.9 760.8 796.7 837.4 884.2 939.6 1011 1091.3 1159.3 1179.8
1155.6 1106.3 1053.4 993.9 922.8 838.7 753.6 698.6 679.1 641.5
589.6 519.2 454.6 443.6 425.9 397.1 361.3 323.7 287.1 251.6
216.3 184.2 148.7 115.5 74.9 31.4 0
736.9 763.9 802.5 847.3 898.2 957 1030.5 1111.5 1160.7 1151.1
1101.2 1040.7 987.4 935.8 872.2 797 730 709.9 687.7 639.8
566 475.1 449.8 435.1 423.5 395.1 361.6 326.4 289.5 252.9
218.7 177.7 135 100.5 61.9 25 0
736.9 765.9 804.2 851 904 964.8 1040 1120.7 1161.7 1137.8
1076.3 1014.4 959.7 906.7 849 786.4 732.4 719.4 688.7 632.6
542.7 467.9 443.6 425.5 415.6 390.7 361.3 327.1 292.2 258
224.9 181.1 134.3 100.1 49.9 21.2 0
736.9 764.6 804.9 851.4 904.4 964.8 1039.4 1120.4 1164.4 1141.5
1080 1017.5 962.8 910.5 854.1 794 740.6 728.3 695.5 638.1
545.8 470.3 444.7 423.8 412.9 388.9 361.3 327.8 293.6 260.1
225.6 178.4 133 95.4 49.2 19.5 0
